How to turn sunlight into power with the right connection technology

Whether the North Pole, the desert or temperate regions - innovative connection concept for photovoltaic systems stands up to all the elements. So the sun can keep on shining. Lapp Group products are reliable and robust. Come wind or rain. ÖLFLEX® SOLAR leads, SKINTOP® SOLAR connection modules and EPIC® SOLAR 4 THIN plugs embody extra-special solar expertise.

ÖLFLEX® SOLAR
The ÖLFLEX® SOLAR cable was developed by Lapp for connecting photovoltaic modules. The leads are coated in cross-linked polymer. This guarantees maximum electrical safety and makes the cable really strong. The cable's generous cross sections guarantee the transfer of high current loads. ÖLFLEX® SOLAR is robust. It can withstand mechanical wear and tear and extreme weather conditions. It is flame-retardant and halogen-free. Put simply; a durable connection that works.

 

more information


SKINTOP® SOLAR
Optimum strain relief is guaranteed by the thread of the SKINTOP® SOLAR cable gland. It is also extreme robust and can withstand temperatures from -40 to +125 degrees. This Lapp Group product is also extremely flame-retardant and strong.

 

more information

 

EPIC® SOLAR 4 THIN
The EPIC® SOLAR 4 THIN plug was also developed for tough environments. It makes energy loss a thing of the past. A resistance-free welded connection ensures optimal energy transmission. The copper wires are connected directly to the plug. Even with high currents, the connection area remains quite cool. This makes the plug particularly safe and durable. Another plus is its 12 mm housing which is extremely shallow yet stable.

 

more information


Sunshine without shadows
Decades of experience go into Lapp's solar components. As a connection specialist for the area of renewable energies, Lapp can help you realise your project, whatever it may be. We design tailor-made solutions for buildings of all sizes and purposes. Lapp - the right system solution for your success.