FLEXIMARK® Thermoprint

FLEXIMARK® Thermoprint

The thermal transfer printing is used in a broad area of application An improved scratch and smudge resistant is just one reason for opting on this printing method. A label printer with middle guidance is suitable for printing on various materials like cardboard, different plastics or heat shrink sleeves. Each specific customer requirement is converted with the extensive periphery and software. The printer is delivered in combination with the FLEXIMARK® software 10. 0. The software is pre-defined for all FLEXIMARK® labels; this facilitates the production of the label layout.

 

EOS 4/ 300


New in our program:  The industrial printer with an excellent price-performance ratio

A 4+M / 300


This printer  is uncompromisingly on continuous operation and appropriate for high printing pressures.

Suitable accesories:


  • Perforation cutter/cutter
  • Ribbons

 

Suitable labels:


  • FLEXIPRINT TF single core marking
  • TCK wrapping labels
  • FLEXIMARK® Cablelabel PUR
  • FLEXIMARK® flat shrink tube
  • FLEXIMARK® organized shrink tube
  • FLEXIMARK® TA and TA foam component marking

Firmware and Driver