e-Shop

Single Pair Ethernet

2024-02-22 16 07 54-Technologies Single Pair Ethernet LAPP - Mozilla Firefox

Single Pair Ethernet: the cornerstone for the Smart Factory

SPE replaces conventional fieldbuses

The classic Ethernet, which already connects all upper layers in the automation pyramid, is unsuitable for connecting the lowest field level. The cables are complex to connect and oversized. Companies therefore still rely on conventional field buses, which regulate the exchange of information between the sensor and actuators with the control level (PLC). However, these BUS systems no longer meet the extensive requirements of a smart factory. This is why they are now being replaced by Single Pair Ethernet and the associated cables.

Lapp-Automation Pyramide

Advantages of Single Pair Ethernet

  1. Replacing fieldbuses for a future-proof smart factory
  2. Standardisation of technology in IP-based networks, from sensor to ERP and the cloud
  3. Material, weight and cost savings, significantly less space required
  4. Single-paired cable design for fast, easy installation and fewer errors during assembly
  5. Cost effectiveness through the elimination of gateways as "translators"
  6. Power-over-Data-Line for supplying terminal devices with up to 50 watts
  7. Open standard with compatible cabling components for universal use in the entire automation industry

What's next with SPE?

Standards ensure a quick entry into practice:

  • The protocol standards according to IEEE 802.3 define the technical framework conditions for Single Pair Ethernet data transmissions in industrial applications.
  • The industrial connector face "T1 Industrial Style" is standardised by IEC 63171-6.

The working group IEEE 802.3 has defined standards for different SPE applications.


 
 

SPE standardBit rateCable length point to pointCable length point to pint
  shieldedunshielded
IEEE 802.3ch2,5/5,10 Gbit/s15 m-
IEEE 802.3bp1 Gbit/s40 m15 m
IEEE 802.3bw100 Mbit/s40 m15 m
IEEE 802.3cg10 Mbit/s1000 m and more-


 
 

SPE R logo blau verlauf RGB

LAPP is a member of the SPE Industrial Partner Network, a consortium of well-known companies that want to help SPE technology break through together.

The network of partners aims to create an integrated SPE infrastructure. The innovative technology should not only guarantee reliable data transmissions, but also provide standardised interfaces and system components. The foundation for this has already been laid by defining standards and working closely with international standards committees.

Ethernet Advanced Physical Layer: SPE for the process industry

Ethernet APL is the booster for networking at field level – especially for the process industry. Single Pair Ethernet with its consistent networking using one protocol is used as the basis. Ethernet APL extends this to include intrinsic safety for areas at risk of explosion with all the benefits of SPE.

LAPP offers an extensive portfolio for setting up Ethernet APL networks

The portfolio of SPE/Ethernet-APL products from LAPP

Part number Articlename Base Unit Price (Base Price)
2170920
  
2170922
ETHERLINE T1 PN FLEX T Y 1x2x22/7AWG  
2170924
ETHERLINE T1 PN FLEX Y 1x2x22/7AWG  
2170925
  
21700867
  
2170918
ETHERLINE T1L FC Y 1x2x18/1AWG  
2170919
ETHERLINE T1L FLEX FC Y 1x2x18/7AWG  
21700865
  
21700866
EPIC DATA SPE-6 PCB F