CABLES AND ACCESSORIES FOR MECHANICAL AND PLANT ENGINEERING: THE PERFECT INTERPLAY

LAPP Content-Produkt-Highlights Buehnenbilde MuAnlagenbau EN 72dpi 23-04-2020

A glimpse behind the scenes of a modern factory reveals the pace of change: robots dominate the scene, whether they are handling parts, welding, cutting or fastening screws. Driverless transport systems move as if by magic, doing their rounds without complaint. Everything is in perfect harmony and meticulously planned. In an environment such as this, even the tiniest component has to operate with maximum reliability. After all, even a brief lapse interrupts the process and results in a waste of time and resources.

The robust design of all LAPP components specifically counteracts the risk of failure. As your partner for high-performance, efficient, reliable and innovative solutions in the field of cable technology for mechanical engineering, we play our part in ensuring reliability ‘made in Germany’. With specialist solutions for a variety of industries and with considerable expertise in robotics, automation technology, the food sector and commercial vehicles.

New products


ÖLFLEX® SERVO 2XSLCY-JB

When frequency converters and servo motors are being connected, the UL-certified servo cable ensures fault-free, EMC-compliant system operation, i.e. loss-free power transmission over long distances with an increased current rating. The 3+3-core variants minimise the otherwise harmful currents at the motor bearing.

Mechanical and plant engineering


ÖLFLEX® DC ESS SC

An ideal candidate for energy storage systems (ESS): this single core cable distributes the generated direct current. The cross-linked insulation and sheathing materials make long-term use outdoors possible. You are also sure to find your required conductor cross-section among the 17 different variants!

Mechanical and plant engineering

New products


UNITRONIC® FD CP plus A

Moving is no problem at all: This highly flexible low-frequency data cable performs in all applications relating to movement (robots, cable chains) and can also withstand simple torsion, such as that occurring in the loop of a wind turbine. Signal transmission is very successful thanks to the robust PUR outer sheath and low-capacitance core insulation!

Here you can find the product detail page.

Mechanical and plant engineering


UNITRONIC® FD CP (TP) plus A

Moving is no problem at all: This highly flexible low-frequency data cable performs in all applications relating to movement (robots, cable chains) and can also withstand simple torsion, such as that occurring in the loop of a wind turbine. Signal transmission is very successful thanks to the robust PUR outer sheath and low-capacitance core insulation! For ideal decoupling of conductor circuits with TP structure.

Here you can find the product detail page.

Mechanical and plant engineering


SKINTOP® MULTI Flange FL21

There is always one solution: With this flange plate you reduce the size of the Scandinavian standard FL21 mounting cut-out, making you more flexible when selecting your multi-cable entry system. It is compatible with our SKINTOP® MULTI or SKINTOP® CUBE products for simultaneous insertion of several cables into a housing.

Mechanical and plant engineering


SKINTOP® MULTI-M

The round, screw-in multi-cable entry system introduces up to 30 cables simultaneously into a housing and seals them with IP 68 protection. If required, we can now also supply the SKINTOP® MULTI-M in sizes M25 and M32 for 4 or 8 cables. You can be very flexible when selecting the cable diameter!

Here you can find the product detail page.

Mechanical and plant engineering