Broadband expansion
On-schedule site deliveries, reliable quality and immediate requirements for emergencies - these are the typical wishes of every civil engineering company. Our customers often lay fibre optic cables over long distances. In doing so, they try to avoid loss of performance. For future-proof broadband expansion.
With LAPP fibre optic cables, large amounts of data can be transmitted quickly and reliably. The data is transmitted as light signals. And that: copper-free, interference-free and tap-proof. Even electromagnetic radiation does not affect the transmission.

COVID-19: Delivery times are durable, despite the current difficult situation
We know that broadband expansion is still in its infancy and each of your projects has its own challenges. Rest assured: we at LAPP are in the starting blocks. Together we will tackle the challenges and develop individual solutions that fit your needs. Our experts will be happy to advise you.
We are prepared: The fibre optic cables are available for you in a range of standard lengths from stock. Thanks to our logistics processes, we can continue to offer you these products within Germany. So you can keep your deadlines despite the current difficult situation.
You need special fibres or lengths? We at LAPP can manufacture and test your desired length in the shortest possible time and deliver it to you throughout Germany.
Your advantages at a glance
- High availability from stock throughout Germany
- Delivery on rent-free solid wood drums on transport frame
- Customer-specific labelling options: Optimal allocation and theft-proof on your construction site
- Framework agreements with individual call-off cycles: Order once - call-off according to demand
- We offer all desired fiber standards, whether from Europe or Asia
Let our LAPP experts advise you
Whether it is a rewire that requires up to 288 fibres or an extension to the existing backbone network that needs two or more fibres, the LAPP is your expert solutions partner in all things related to cable and connection technology.
For your offer contact us via e-mail at SGP(at)lappkabel.de.
We only use top-quality glass fibres from prestigious manufacturers to meet our high demands on quality. Our products are being used in a range of applications, such as tunnel construction, industrial site networking and internal communication networks at energy suppliers.
A-D(ZN)2Y Fibre to the Home (FttH) Micro Cable
Micro special cable designed for installation by air-blowing systems (Micro Ducts).
Article List:
| Article designation | Tensile force N | Outer diameter (mm) |
|---|---|---|
| A-D(ZN)2Y 2 E9 / 125 | 80-100 | 2,6 |
| A-D(ZN)2Y 4 E9 / 125 | 80-100 | 2,6 |
| A-D(ZN)2Y 6 E9 / 125 | 80-100 | 2,6 |
| A-D(ZN)2Y 12 E9 / 125 | 80-100 | 2,6 |
| A-D(ZN)2Y 24 E9 / 125 | 80-100 | 3,0 |
| A-D(ZN)2Y 12 E9 / 125 | 100-300 | 3,9 |
| A-D(ZN)2Y 24 E9 / 125 | 100-300 | 4,0 |
Further designs and dimensions on request. Customized printing possible.
A-DQ(ZN)2Y Mini Cable
A-DQ(ZN)2Y with single-mode or multimode fibres. Mini outdoor cable designed for installation by air-blowing systems (Ducts).
Article List:
| Article designation | Tensile force N | Outer diameter (mm) |
|---|---|---|
| A-DQ(ZN)2Y 1x12 E9 / 125 | 1000-2000 | 5-6 |
| A-DQ(ZN)2Y 2x12 E9 / 125 | 1000-2000 | 5-6 |
| A-DQ(ZN)2Y 4x12 E9 / 125 | 1000-2000 | 5-6 |
| A-DQ(ZN)2Y 6x12 E9 / 125 | 1000-2000 | 5-6 |
| A-DQ(ZN)2Y 8x12 E9 / 125 | 1500-3000 | 6-7 |
| A-DQ(ZN)2Y 12x12 E9 / 125 | 1500-3000 | 7-9 |
| A-DQ(ZN)2Y 16x12 E9 / 125 | 1500-3000 | 8-10 |
| A-DQ(ZN)2Y 24x12 E9 / 125 | 1500-3000 | 9-11 |
Further designs and dimensions on request. Customized printing possible.
A-DQ(ZN)B2Y Outdoor Cable
Outdoor cable with central loose tube and non-metallic strain relief, rodent protection, dielectric, UV-resistant longitudinally and laterally watertigh. Suitable for direct burial.
Article List:
| Article designation | Tensile force N | Outer diameter (mm) |
|---|---|---|
| A-DQ(ZN)B2Y 1x12 E9 / 125 | 3000-6700 | 8-10 |
| A-DQ(ZN)B2Y 2x12 E9 / 125 | 3000-6700 | 8-10 |
| A-DQ(ZN)B2Y 4x12 E9 / 125 | 3000-6700 | 8-10 |
| A-DQ(ZN)B2Y 6x12 E9 / 125 | 3000-6700 | 9-11 |
| A-DQ(ZN)B2Y 8x12 E9 / 125 | 3000-6700 | 10-12 |
| A-DQ(ZN)B2Y 12x12 E9 / 125 | 3000-6700 | 13-15 |
| A-DQ(ZN)B2Y 16x12 E9 / 125 | 3000-6700 | 14-16 |
| A-DQ(ZN)B2Y 24x12 E9 / 125 | 3000-6700 | 17-20 |
Further designs and dimensions on request. Customized printing possible.